Linear Components
Telescopic Rails
Úplné rozšíření
Hardened Raceways

DSS

Very compact ball slide in thickness with full extension and high flexural rigidity
Dostupné velikosti
28 35 43 63

Globální data

  • Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened bearing races
  • Version “S” with reinforced and cushioned stop, “B” with locking in closed position (for this option separate left and right slides), “D” with bilateral travels
  • Very low opening/closing force due to minimal deflection
    Play-free steel slide over the entire stroke.
  • The only industrial slides on the market allowing lifetime calculation
  • Rails and sliders made of cold-drawn high-performance steel for optimised mass and inertia. Intermediate element with a very rigid S-profile
    Excellent quality of movement even under load
  • The stroke can be adapted on request as required. Please note that the load capacity values are changed as a result.

Hlavní doporučení

V průběhu návrhu zajistěte, že díry, sloužící k uchycení na obou stranách koleje, jsou dostupné pro pozdější jednoduchou montáž

Doporučujeme namontovat koncové uzávěry zvenku pojezdu

životní prostředí

Provozní teplota mezi -20°C a +80°C. Pro verzi DS…S: -20 až +50°C

You need some help with a 3D file?