DSC
Most optimized ball slide in mass and stiffness with full extension
Dostupné velikosti
43
Globální data
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened bearing tracks
- Clearance-free steel slide over the entire stroke. Only one size available :43. weight : 13,4 Kg/m, section : 100×43 mm, loads : 1100 Kg/pair
- Very low opening/closing force thanks to its minimal deflection
- The only industrial slides on the market allowing a calculation of the product’s lifetime
- Rails and sliders made of high performance cold drawn steel. Specific profile of the intermediate element for an optimization of mass, inertia and minimum
- Excellent quality of movement even under load
- Stroke can be adapted on request as required. Please note that the load carrying capacity values are modified as a result
Hlavní doporučení
V průběhu návrhu zajistěte, že díry, sloužící k uchycení na obou stranách koleje, jsou dostupné pro pozdější jednoduchou montáž
Doporučujeme namontovat koncové uzávěry zvenku pojezdu
Možnost uchycení na plochém povrchu (osová/párová nosná kapacita)
životní prostředí
Provozní teplota mezi -20°C a +110°C
Invalid Part ID
You need some help with a 3D file?