Rack and Pinion drive- Cable carrrier chain option

2XYZ PAR+PAS+PAS

Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Dostupné velikosti
170/170/90 170/220/100 170/220/140 220/230/170 220/280/220 280/360/230 280/360/280
Workspace configurable up to : X : 50 000 mm Y : 7 500 mm Z : 3 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

Zdá se, že tento 3D soubor není na webu dostupný

Neváhejte nás kontaktovat, abychom Vám ho mohli poslat

You need some help with a 3D file?