Actuators
Innovative

Speedy Rail SAB

Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s
Available Sizes
60 120 180 250
thumbnail_image001
“Belt Drive + Plastic compound roller + Aluminium Profile rail conbination allows you to build completely 0 lubrication system.”
Yuji Hayashi
Actuator Business Manager at Rollon APAC
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement realized by a roller carriage and self-supporting aluminium rail with toothed belt drive
  • Customized stroke. Linear unit made to order
  • Technical file with calculation notice supplied on request
  • Linear unit without lubrication and “zero maintenance”.
  • Self-supporting beam rail hard anodized at 62 HRC over a depth of 15 µm
  • To be reserved for “single-axis” type configurations under moderate load with little overhang
  • Extremely quiet, lightweight, easy to assemble and modular

Main Recommendations

The SAB range is efficient up to the point where lubrication is not required.

Dimensions

Unit: mm
SAB 60
SAB 120
SAB 180
SAB 250
Type of roller Ve Ve/Cylind. Ve/Cylind. Cylindrique
Profile width/height 60×20 120×40 180×60 250×180
Max. working stroke 6700 7020 7150 7090
Max. repetability +/- 0,2 +/- 0,2 +/- 0,2 +/- 0,2

 

You need some help with a 3D file?