DGE FW
Radiální kloubové ložisko kluzné kombinace ocel / PTFE, řada G, podle DIN ISO 12240-1
Dostupné velikosti
6 → 40
The Essential
DURBAL radial-spherical plain bearing sliding combination steel / PTFE, series G, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, lined with bronze – PTFE – composite
- Joint ball: ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Suitable for use with high unidirectional loads
- Wider joint ball and larger outside diameter compared to DGE_UK series, to enable higher load ratings and larger tilt angle;
- Sliding combination: steel with inset sliding film of bronze–PTFE compound material;
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 30 mm.

You need some help with a 3D file?