Série K

CF OK

Samomazné koncovky tyčí, vnitřní závit, řada K, DIN ISO 12240-4, bezúdržbové
Dostupné velikosti
6 → 16

The Essential

CHIAVETTE UNIFICATE rod ends with steel/steel coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4

Housing: up to size 12 automatic steel 11SMnPb30 (1.0718), from size 14 carbon steel C40 (1.1186), galvanized surface free of Cr VI
Outer ring: sintered steel impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1,3505)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C

 

Type

d (mm) d2 (mm) dk (mm)
CF6 OK M6 6 20 12.7
CF8 OK M8 8 24 15.87
CF10 OK M10 10 28 19.05
CF10 OK M10x1,25 10 28 19.05
CF12 OK M12 12 32 22.22
CF12 OK M12x1,25 12 32 22.22
CF16 OK M16 16 42 28.57
CF16 OK M16x1,5 16 42 28.57
CFL6 OK M6 6 20 12.7
CFL8 OK M8 8 24 15.87
CFL10 OK M10 10 28 19.05
CFL10 OK M10x1,25 10 28 19.05
CFL12 OK M12 12 32 22.22
CFL12 OK M12x1,25 12 32 22.22
CFL16 OK M16 16 42 28.57
CFL16 OK M16x1,5 16 42 28.57
Type d (mm) d2 (mm) dk (mm)
You need some help with a 3D file?