Série K

BEFA

Koncovky tyčí z hliníku s DURBAL-Glide (PTFE), vnitřní závit, řada K, DIN ISO 12240-4 a 8139, bezúdržbové.
Dostupné velikosti
6 → 25

The Essential

DURBAL heavy-duty rod ends in aluminium with integral spherical-plain bearing, series K, female thread, according to DIN ISO 12240-4 and DIN ISO 8139
Right hand thread: BEFA_-60-501 and left hand thread: BEFA_-60-502

  • Housing: EN AW-7075 high-strength aluminum, surface anodized silver, several colour variants available additionally on request
  • Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
  • Joint ball: AISI 440b stainless steel, hardened, ground, polished
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • Extreme low weight compared to other rod ends made of steel; for example BEFA 12-60-501 ALU-type, weight: 0.056 kg; BEF 12-60-501 stainless steel-type, weight: 0.109 kg
  • The aluminium rod ends are insulated, in consequence do not conduct current and therefore ideal for outdoor applications
  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint balls are made of stainless steel, hardened, ground, polished
  • All housings are made of high-strength aluminium with a very good corrosion resistance, an extremely hard and scratch-resistant surface that is standard anodized silver; several colour variants available additionally on request. Furthermore all of them show a high mechanical load capacity and approximately have the same load ratings as the steel items of a competitor (e.g. size 12: static 23 kN; DURBAL aluminium – rod ends BEFA 12-60-501: static 22.1 kN). Compared to stainless steel variant of size 12: static 15 kN; DURBAL has significantly got higher values at 22.1 kN;
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.

​​​Available as a complete linkages (system) solution or separately with threaded bolts and hexagonal locking nuts. For shaft diameters from 6 mm to 25 mm.

Type d (mm) G d2 (mm) l4 (mm)
BEFA 06 – 60 – 501 6 M 6 20 40
BEFA 06 – 60 – 502 6 M 6 20 40
BEFA 08 – 60 – 501 8 M 8 24 48
BEFA 08 – 60 – 502 8 M 8 24 48
BEFA 10 – 60 – 501 10 M 10 28 57
BEFA 10 – 60 – 502 10 M 10 28 57
BEFA 10 – 61 – 501 10 M 10 x 1,25 28 57
BEFA 10 – 61 – 502 10 M 10 x 1,25 28 57
BEFA 12 – 60 – 501 12 M 12 32 66
BEFA 12 – 60 – 502 12 M 12 32 66
BEFA 14 – 60 – 501 14 M 14 36 75
BEFA 14 – 60 – 502 14 M 14 36 75
BEFA 16 – 60 – 501 16 M 16 42 85
BEFA 16 – 60 – 502 16 M 16 42 85
BEFA 18 – 60 – 501 18 M 18 x 1,5 46 94
BEFA 18 – 60 – 502 18 M 18 x 1,5 46 94
BEFA 20 – 60 – 501 20 M 20 x 1,5 50 102
BEFA 20 – 60 – 502 20 M 20 x 1,5 50 102
BEFA 22 – 60 – 501 22 M 22 x 1,5 54 111
BEFA 22 – 60 – 502 22 M 22 x 1,5 54 111
BEFA 25 – 60 – 501 25 M 24 x 2 60 124
BEFA 25 – 60 – 502 25 M 24 x 2 60 124
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?