Rack and Pinion drive- Cable carrrier chain option
2XYZ PAR+PAS+PAS
Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Dostupné velikosti
170/170/90
170/220/100
170/220/140
220/230/170
220/280/220
280/360/230
280/360/280
Workspace configurable up to :
X : 50 000 mm
Y : 7 500 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Zdá se, že tento 3D soubor není na webu dostupný
Neváhejte nás kontaktovat, abychom Vám ho mohli poslat

You need some help with a 3D file?