Dva vozy

ROBOT 2C

Rigid "self-supporting" linear unit with two independent mobile carriages
Dostupné velikosti
100 130 160 220

Výběrový nástroj není pro tento produkt k dispozici.

Náš tým vám pomůže vybrat ten správný produkt.

Konfigurátor není pro tento produkt k dispozici.

Náš tým vám pomůže.

  • Version 2C equipped with two independent mobile trolleys
  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate
  • Edge or flat arrangements possible
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Useful accessories: reducers and mounting kits, sensor support
  • Pick & Place system Y-Z
Y axis Z axis
ROBOT 100 2C S-SMART 50
ROBOT 130 2C SC 65 / S-SMART 50 / S-SMART 65 / ZCH 60
ROBOT 160 2C SC 130 / S-SMART 65 / S-SMART 80 / ZCH90 / ZCH100
ROBOT 220 2C SC 160 / ZCH100 / ZCH170
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 ROBOT 130 2C SC 65 / ZCH 60
2 x ELM 80 ROBOT 160 2C SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 160 2C SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 220 2C SC 160

Please contact ROLLON for all other axis combination requests

Unit : mm
ROBOT 100-2C
ROBOT 130-2C
ROBOT 160-2C
ROBOT 220-2C
Width/Height 100 x 55 130 x 70 160 x 90 220 x 100
Rail size 15 mini 15 20 25
Max. stroke 5600 6000 6000 6000
Spécial stroke 11000 11000 11000
Max. repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?