Plus system ROBOT 2C
Rigid "self-supporting" linear unit with two independent mobile carriages
Dostupné velikosti
100
130
160
220
Globální data
- Version 2C equipped with two independent mobile trolleys
- Movement provided by two linear recirculating ball guides and a toothed belt
- Linear unit made to order customized stroke
- Technical file with calculation notice supplied on request
- To be reserved for “single-axis” type configuration with high load, moment and work rate
- Edge or flat arrangements possible
- Belt and pulleys protected by a polyurethane protective band guided by bearings
- Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
- Useful accessories: reducers and mounting kits, sensor support
Dostupné montážní sady k vytvoření následujících víceosých systémů
- Pick & Place system Y-Z
Y axis | Z axis |
ROBOT 100 2C | S-SMART 50 |
ROBOT 130 2C | SC 65 / S-SMART 50 / S-SMART 65 / ZCH 60 |
ROBOT 160 2C | SC 130 / S-SMART 65 / S-SMART 80 / ZCH90 / ZCH100 |
ROBOT 220 2C | SC 160 / ZCH100 / ZCH170 |
- Gantry system 2X-Y-Z
X axis | Y axis | Z axis |
2 x ELM 65 | ROBOT 130 2C | SC 65 / ZCH 60 |
2 x ELM 80 | ROBOT 160 2C | SC 130 / ZCH 90 / ZCH 100 |
2 x ELM 110 | ROBOT 160 2C | SC 130 / ZCH 90 / ZCH 100 |
2 x ELM 110 | ROBOT 220 2C | SC 160 |
Please contact ROLLON for all other axis combination requests
Dimensions
Unit : mm |
ROBOT 100-2C |
ROBOT 130-2C |
ROBOT 160-2C |
ROBOT 220-2C |
Width/Height | 100 x 55 | 130 x 70 | 160 x 90 | 220 x 100 |
Rail size | 15 mini | 15 | 20 | 25 |
Max. stroke | 5600 | 6000 | 6000 | 6000 |
Spécial stroke | – | 11000 | 11000 | 11000 |
Max. repeatability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
Invalid Part ID
You need some help with a 3D file?