Hegra Rail H1C
Velmi pevný kuličkový pojezd se superprodloužením až o 150%. Velmi kompaktní, co do tloušťky
Dostupné velikosti
75
Globální data
- Safe handling with the options hold open and/or closed, shock absorber in closed position
- Easy mounting: Design adapted for easy access to mounting on one side of the slide.
- Two-sided stroke possible
- Quick mounting by an optimized number of screws for slide mounting, especially when the length is important
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values will change as a result
- Suitable for moderate manual operation without impacts
- Wide operating temperature range from -20 to +170°C excluding options and accessories
Hlavní doporučení
Montáž na hranu je nezbytná
Protikorozní materiály a ochrany
Velmi vysoká odolnost proti vlhkosti, která může být zlepšena za pomoci zinko-niklového potahu a použití kuliček z nerezové oceli (volitelné)
Invalid Part ID
You need some help with a 3D file?