H-Bot
Precise and coordinated movement,lightweight design with two fixed motors and a single belt drive,minimal vibrations and high dynamic performance.
Available Sizes
64
Maximum X-axis Stroke: 2500 mm
Maximum Y-axis Stroke: 1500 mm
Minimum Stroke: 200 mm
Features
The H-BOT actuator system is a compact and versatile solution designed for high-efficiency applications requiring precise and coordinated movement along the X and Y axes. It features a lightweight design with two fixed motors and a single belt drive, ensuring minimal vibrations and high dynamic performance.
- Movement provided by a linear guide with ball recirculation and a toothed belt.
- Customized linear unit with tailored stroke.
- Technical dossier with calculation report provided upon request.
- Belt with “Omega” passage for reduced bulk and a lighter moving mass.
- “SMART” series: most sought after for its simplicity and quick realization.
- To be reserved for applications with moderate load and speed.
- Protection level suitable for workshop environments.
- Threaded holes at the profile end for simple and direct hand grip fixing.
- Quick and easy mounting of the reducer directly in the drive head through the keyway.
- Useful accessories: reducers and mounting kits, sensor supports.
Load Capacity
- Maximum operating speed: 5 m/s
- Maximum acceleration: 50 m/s²
- Maximum load capacity: 6 kg
- Repeatability: ±0.1 mm
Invalid Part ID
You need some help with a 3D file?