Rolos com gaiola

WLT

Rolamentos esféricos para cargas pesadas com rolamento autocompensador de rolos integrado, modelo de gaiola
Tamanhos disponíveis
10 → 40

The Essential

DURBAL heavy-duty spherical bearings with integral self-aligning roller bearing, cage design

  • Outer ring: 100Cr6 ball bearing steel, hardened, runway superfinished 
  • Inner ring: 100Cr6 ball bearing steel, hardened, superfinished
  • Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, aluminium-complexsoap-grease, approval according to USDA  H1, further information on type of grease, see on this page
  • Tolerances: see on this page
  • Installation Instructions: see on this page
  • Highlights: see on this page
  • Temperature range: -45° C to +120° C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • High loads,
  • Low maintenance due to long-term lubrication with food-grade approval;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.

DURBAL WLT-bearings with circular lubrication groove and lubrication input are available on request.
For appropriate use of this type it is absolutely mandatory that the lubrication input is not mounted in the direction of load! For shaft diameters from 10 mm to 40 mm.

You need some help with a 3D file?