Esferas sem gaiola

WLK

Rolamentos esféricos para cargas pesadas com rolamento autocompensador de esferas integrado
Tamanhos disponíveis
6 → 30

The Essential

DURBAL heavy-duty spherical bearings with integral self-aligning ball bearing

  • Outer ring: 100Cr6 ball bearing steel, hardened, runway superfinished 
  • Inner ring: 100Cr6 ball bearing steel, hardened, superfinished
  • Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, aluminium-complex-soap-grease, approval according to USDA H1, further information on type of grease, see on this page
  • Tolerances: see on this page
  • Installation Instructions: see on this page
  • Highlights: see on this page
  • Temperature range: -45° C to +120° C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • Low bearing friction,
  • Low maintenance due to long-term lubrication with food-grade approval;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.

For shaft diameters from 6 mm to 40 mm.

You need some help with a 3D file?