SPKX

Chumaceiras autolubrificantes de parafuso em aço inoxidável com PTFE, série K, DIN ISO 12240-1, isentas de manutenção.
Tamanhos disponíveis
5 → 35

The Essential

Self-lubricating spherical-plain bearings stainless steel with PTFE, series K, DIN ISO 12240-1, maintenance free

CHIAVETTE UNIFICATE stainless steel spherical plain bearings with stainless steel/PTFE coupling, series K, self-lubricating, according to DIN ISO 12240-1
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: stainless steel AISI 440c
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) dk (mm)
SPKX5 5 11.1
SPKX6 6 12.7
SPKX8 8 15.6
SPKX10 10 19.1
SPKX12 12 22.2
SPKX14 14 25.4
SPKX16 16 28.6
SPKX18 18 31.7
SPKX20 20 34.9
SPKX22 22 38.1
SPKX25 25 42.8
SPKX30 30 50.8
SPKX35 35 57.2
Type d (mm) dk (mm)
You need some help with a 3D file?