SB

Chumaceiras autolubrificantes de rótula, série K, DIN ISO 12240-1, sem manutenção.
Tamanhos disponíveis
6 → 35

The Essential

Self-lubricating spherical-plain bearings, series K, DIN ISO 12240-1, maintenance free

CHIAVETTE UNIFICATE spherical plain bearings with steel/steel coupling, series K, self-lubricating, according to DIN ISO 12240-1
Outer ring: sintered steel impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C

Type d (mm) dk (mm)
SB6 6 12.7
SB8 8 15.6
SB10 10 19.1
SB12 12 22.2
SB16 16 28.6
SB20 20 34.9
SB30 30 50.8
SB35 35 57.2
Type d (mm) dk (mm)
You need some help with a 3D file?