GLE
Rolamento de esferas para serviço pesado, combinação deslizante de aço / DURBAL-Glide (PTFE), série E, de acordo com a norma DIN ISO 12240-1
Tamanhos disponíveis
6 → 60
The Essential
DURBAL heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series E, according to DIN ISO 12240-1
- Outer ring: C45 steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
- Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance-free
- Tolerances: see on this page
- Installation Instructions: see on this page
- Highlights: see on this page
- Temperature range: -30° C to +60° C
Special characteristics:
- DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
- Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
- No clearance: radial clearance 0 – 10 µm;
- Suitable for use with impact loads;
- For use with small swivelling movements and at low speeds.
- Free from non-ferrous metals.
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 60 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
GLE 06-20-500 | 6 | 14 | 6 |
GLE 08-20-500 | 8 | 16 | 8 |
GLE 10-20-500 | 10 | 19 | 9 |
GLE 12-20-500 | 12 | 22 | 10 |
GLE 15-20-500 | 15 | 26 | 12 |
GLE 17-20-500 | 17 | 30 | 14 |
GLE 20-20-500 | 20 | 35 | 16 |
GLE 25-20-500 | 25 | 42 | 20 |
GLE 30-20-500 | 30 | 47 | 22 |
GLE 35-20-500 | 35 | 55 | 25 |
GLE 40-20-500 | 40 | 62 | 28 |
GLE 45-20-500 | 45 | 68 | 32 |
GLE 50-20-500 | 50 | 75 | 35 |
GLE 60-20-500 | 60 | 90 | 44 |
Type | d (mm) | D (mm) | B (mm) |

You need some help with a 3D file?