Série K
DPOS
Cabeças de rótula com chumaceira esférica prensada, série K, rosca macho, de acordo com a norma DIN ISO 12240-4, manutenção necessária
Tamanhos disponíveis
6 → 80
The Essential
DURBAL standard rod ends with pressed spherical plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: DPOS_ and left hand thread: DPOSL_
- Housing: forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: bearing-brass, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, polished
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
- Grease nipple: DIN 3405 D1/A, further grease nipple.
- Temperature range: -40° C to +110° C
Special characteristics:
- Suitable for use with axial loads;
- Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
- Rod ends can be greased subsequently by means of a funnel-type lubrication nipple.
Type | d (mm) | G | d2 (mm) | l2 (mm) |
---|---|---|---|---|
DPOS 05 | 5 | M 5 | 16 | 41 |
DPOSL 05 | 5 | M 5 | 16 | 41 |
DPOS 06 | 6 | M 6 | 18 | 45 |
DPOSL 06 | 6 | M 6 | 18 | 45 |
DPOS 08 | 8 | M 8 | 22 | 53 |
DPOSL 08 | 8 | M 8 | 22 | 53 |
DPOS 10 | 10 | M 10 | 26 | 61 |
DPOSL 10 | 10 | M 10 | 26 | 61 |
DPOS 12 | 12 | M 12 | 30 | 69 |
DPOSL 12 | 12 | M 12 | 30 | 69 |
DPOS 12 M12x1,25 | 12 | M 12 x 1,25 | 30 | 69 |
DPOSL 12 M12x1,25 | 12 | M 12 x 1,25 | 30 | 69 |
DPOS 14 | 14 | M 14 | 34 | 77 |
DPOSL 14 | 14 | M 14 | 34 | 77 |
DPOS 16 | 16 | M 16 | 40 | 86 |
DPOSL 16 | 16 | M 16 | 40 | 86 |
DPOS 18 | 18 | M 18 x 1,5 | 44 | 94 |
DPOSL 18 | 18 | M 18 x 1,5 | 44 | 94 |
DPOS 20 | 20 | M 20 x 1,5 | 50 | 103 |
DPOSL 20 | 20 | M 20 x 1,5 | 50 | 103 |
Type | d (mm) | G | d2 (mm) | l2 (mm) |

You need some help with a 3D file?