DGK SK
Extremidades de haste hidráulicas com rolamento esférico prensado, rosca fêmea, com ranhura e disposição de fixação. Rosca direita: DGK_SK.
Tamanhos disponíveis
25 → 160
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGK_SK
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_ES spherical-plain bearing and fixed with retaining rings.
For shaft diameters from 25 mm to 160 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
DGK 25 SK | 25 | M 18 x 2 | 56 | 95 |
DGK 30 SK | 30 | M 24 x 2 | 64 | 109 |
DGK 35 SK | 35 | M 30 x 2 | 78 | 132 |
DGK 40 SK | 40 | M 39 x 3 | 94 | 155 |
DGK 50 SK | 50 | M 50 x 3 | 116 | 198 |
DGK 60 SK | 60 | M 64 x 3 | 130 | 240 |
DGK 70 SK | 70 | M 80 x 3 | 154 | 278 |
DGK 80 SK | 80 | M 90 x 3 | 176 | 305 |
DGK 90 SK | 90 | M 100 x 3 | 206 | 363 |
DGK 100 SK | 100 | M 110 x 4 | 230 | 400 |
DGK 110 SK | 110 | M 120 x 4 | 264 | 442 |
DGK 120 SK | 120 | M 150 x 4 | 340 | 540 |
DGK 140 SK | 140 | M 160 x 4 | 380 | 620 |
DGK 160 SK | 160 | M 180 x 4 | 480 | 710 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

You need some help with a 3D file?