DGEZ ES

Combinação de rolamento esférico plano deslizante aço / aço, dimensões em polegadas
Tamanhos disponíveis
12.7 → 152.4

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, dimensions in inches

  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes,
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use with high and alternating loads

Available as a complete linkages (system) solution. For shaft diameters from 12,7 mm (1/2” inch) to 152,4 mm (6”inch)

Type d (mm) size D (mm) B (mm)
DGEZ 12 ES 12.7 1 / 2 “ 22.225 11.1
DGEZ 15 ES 15.875 5 / 8 “ 26.988 13.894
DGEZ 19 ES 19.05 3 / 4 “ 31.75 16.662
DGEZ 22 ES 22.225 7 / 8 “ 36.513 19.431
DGEZ 25 ES 25.4 1 “ 41.275 22.225
DGEZ 31 ES 31.75 1 1 / 4 “ 50.8 27.762
DGEZ 34 ES 34.925 1 3 / 8 “ 55.563 30.15
DGEZ 38 ES 38.1 1 1 / 2 “ 61.913 33.325
DGEZ 44 ES 44.45 1 3 / 4 “ 71.438 38.887
DGEZ 50 ES 50.8 2 “ 80.963 44.45
DGEZ 57 ES 57.15 2 1 / 4 “ 90.488 50.013
DGEZ 63 ES 63.5 2 1 / 2 “ 100.013 55.55
DGEZ 69 ES 69.85 2 3 / 4 “ 111.125 61.112
DGEZ 76 ES 76.2 3 “ 120.65 66.675
DGEZ 82 ES 82.55 3 1 / 4 “ 130.175 72.238
DGEZ 88 ES 88.9 3 1 / 2 “ 139.7 77.775
DGEZ 95 ES 95.25 3 3 / 4 “ 149.225 83.337
DGEZ 101 ES 101.6 4 “ 158.75 88.9
DGEZ 107 ES 107.95 4 1/4″ 168.275 94.463
DGEZ 114 ES 114.3 4 1 / 2 “ 177.8 100.013
DGEZ 120 ES 120.65 4 3 / 4 “ 187.325 105.562
DGEZ 127 ES 127 5 “ 196.85 111.125
DGEZ 152 ES 152.4 6 “ 222.25 120.65
Type d (mm) size D (mm) B (mm)
You need some help with a 3D file?