DGEC FBAS
Rolamento XXL-Grande-radial-esférico-plano, combinação deslizante de aço / PTFE, de acordo com a norma DIN ISO 12240-1
Tamanhos disponíveis
320 → 600
The Essential
DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, hardened, axially split, that is bolted together, bonded with PTFE – sheet
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +200° C
Special characteristics:
- For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.
For shaft diameters from 320 mm to 600 mm. All items on request.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGEC 320 FBAS | 320 | 440 | 160 |
DGEC 340 FBAS | 340 | 460 | 160 |
DGEC 360 FBAS | 360 | 480 | 160 |
DGEC 380 FBAS | 380 | 520 | 190 |
DGEC 400 FBAS | 400 | 540 | 190 |
DGEC 420 FBAS | 420 | 560 | 190 |
DGEC 440 FBAS | 440 | 600 | 218 |
DGEC 460 FBAS | 460 | 620 | 218 |
DGEC 480 FBAS | 480 | 650 | 230 |
DGEC 500 FBAS | 500 | 670 | 230 |
DGEC 530 FBAS | 530 | 710 | 243 |
DGEC 560 FBAS | 560 | 750 | 258 |
DGEC 600 FBAS | 600 | 800 | 272 |
Type | d (mm) | D (mm) | B (mm) |

You need some help with a 3D file?