DGE LO
Rolamento de esferas com aço/aço, série W, DIN ISO 12240-1, manutenção obrigatória
Tamanhos disponíveis
12 → 320
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel, series W, according to DIN ISO 12240-1
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- For use with high and alternating loads,
- Spherical plain bearings, with the width of the inner rings expanded by a cylindrical neck, especially suitable as bearings for hydraulic cylinders. Spacing rings are not used on either side.
Available as a complete linkages (system) solution. For shaft diameters from 12 mm to 320 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 12 LO | 12 | 22 | 12 |
DGE 16 LO | 16 | 28 | 16 |
DGE 20 LO | 20 | 35 | 20 |
DGE 25 LO | 25 | 42 | 25 |
DGE 30 LO | 30 | 47 | 30 |
DGE 32 LO | 32 | 52 | 32 |
DGE 35 LO | 35 | 55 | 35 |
DGE 40 LO | 40 | 62 | 40 |
DGE 50 LO | 50 | 75 | 50 |
DGE 60 LO | 60 | 90 | 60 |
DGE 63 LO | 63 | 95 | 63 |
DGE 70 LO | 70 | 105 | 70 |
DGE 80 LO | 80 | 120 | 80 |
DGE 90 LO | 90 | 130 | 90 |
DGE 100 LO | 100 | 150 | 100 |
DGE 110 LO | 110 | 160 | 110 |
DGE 125 LO | 125 | 180 | 125 |
DGE 160 LO | 160 | 230 | 160 |
DGE 200 LO | 200 | 290 | 200 |
DGE 250 LO | 250 | 400 | 250 |
DGE 320 LO | 320 | 520 | 320 |

You need some help with a 3D file?