DGE FW

Combinação de rótula esférica radial deslizante em aço / PTFE, série G, segundo a norma DIN ISO 12240-1
Tamanhos disponíveis
6 → 40

The Essential

DURBAL radial-spherical plain bearing sliding combination steel / PTFE, series G, according to DIN ISO 12240-1

  • Outer ring: heat-treated steel, lined with bronze – PTFE – composite
  • Joint ball: ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use with high unidirectional loads
  • Wider joint ball and larger outside diameter compared to DGE_UK series, to enable higher load ratings and larger tilt angle;
  • Sliding combination: steel with inset sliding film of bronze–PTFE compound material;

Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 30 mm.

Type d (mm) D (mm) B (mm)
DGE 06 FW 6 16 9
DGE 08 FW 8 19 11
DGE 10 FW 10 22 12
DGE 12 FW 12 26 15
DGE 15 FW 15 30 16
DGE 17 FW 17 35 20
DGE 20 FW 20 42 25
DGE 25 FW 25 47 28
DGE 30 FW 30 55 32
You need some help with a 3D file?