DGE DW
XXL-Grande rolamento radial esférico, combinação deslizante aço / PTFE, série C, de acordo com a norma DIN ISO 12240-1
Tamanhos disponíveis
320 → 600
The Essential
DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, series C, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, hardened, radially split, it is held together by means of screws and dowel pins, bonded with PTFE – sheet,
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +200° C
Special characteristics:
- For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.
For shaft diameters from 320 mm to 600 mm. All items on request.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 320 DW | 320 | 440 | 160 |
DGE 340 DW | 340 | 460 | 160 |
DGE 360 DW | 360 | 480 | 160 |
DGE 380 DW | 380 | 520 | 190 |
DGE 400 DW | 400 | 540 | 190 |
DGE 420 DW | 420 | 560 | 190 |
DGE 440 DW | 440 | 600 | 218 |
DGE 460 DW | 460 | 620 | 218 |
DGE 480 DW | 480 | 650 | 230 |
DGE 500 DW | 500 | 670 | 230 |
DGE 530 DW | 530 | 710 | 243 |
DGE 560 DW | 560 | 750 | 258 |
DGE 600 DW | 600 | 800 | 272 |

You need some help with a 3D file?