DGE AX

Combinação deslizante de rolamento esférico axial aço/aço, de acordo com a norma DIN ISO 12240-3
Tamanhos disponíveis
10 → 200

DURBAL axial spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-3

  • Outer ring: ball bearing steel, hardened, ground, phosphated, with oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

size 10,12,15, 120-200 only on request

Special characteristics:

  • The take up axial forces and pass supporting forces with low moment levels into the companion structure.
  • Lubrication is by means of the housing cover. Can be combined with Series E radial-spherical plain bearings in accordance with DIN-ISO 12240-1.

For shaft diameters from 10 mm to 200 mm.

Type d (mm) D (mm) T (mm)
DGE 10 AX 10 30 9.5
DGE 12 AX 12 35 13
DGE 15 AX 15 42 15
DGE 17 AX 17 47 16
DGE 20 AX 20 55 20
DGE 25 AX 25 62 22.5
DGE 30 AX 30 75 26
DGE 35 AX 35 90 28
DGE 40 AX 40 105 32
DGE 45 AX 45 120 36.5
DGE 50 AX 50 130 42.5
DGE 60 AX 60 150 45
DGE 70 AX 70 160 50
DGE 80 AX 80 180 50
DGE 100 AX 100 210 59
DGE 120 AX 120 230 64
DGE 140 AX 140 260 72
DGE 160 AX 160 290 77
DGE 180 AX 180 320 86
DGE 200 AX 200 340 87
Type d (mm) D (mm) T (mm)
You need some help with a 3D file?