DG PW

Tamanhos disponíveis
5 → 30

The Essential

DURBAL spherical-plain bearing sliding combination steel / PTFE, series K, according to DIN ISO 12240-1

  • Outer ring: bearing brass, lined with bronze – PTFE – composite
  • Joint ball: ball bearing steel, hardened, ground, polished
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use under high pressure, under dynamic loads.
  • Sliding combination: bearing brass with inset sliding film of bronze–PTFE compound material.

Available as a complete linkages (system) solution or with threaded bolts. For shaft diameters from 5 mm to 50 mm.

Type d (mm) D (mm) B (mm)
DG 05 PW 5 13 8
DG 06 PW 6 16 9
DG 08 PW 8 19 12
DG 10 PW 10 22 14
DG 12 PW 12 26 16
DG 14 PW 14 28 19
DG 16 PW 16 32 21
DG 18 PW 18 35 23
DG 20 PW 20 40 25
DG 22 PW 22 42 28
DG 25 PW 25 47 31
DG 30 PW 30 55 37
DG 35 PW 35 62 43
DG 40 PW 40 75 49
DG 50 PW 50 90 60
You need some help with a 3D file?