Série K
CMP
Terminais de rótula autolubrificantes com PTFE, rosca macho, série K, DIN ISO 12240-4, isentos de manutenção
Tamanhos disponíveis
5 → 50
The Essential
Self-lubricating rod ends with PTFE, male thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE rod ends with steel/PTFE coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: C45 steel, galvanized surface free of Cr VI
Outer ring: brass and PTFE bonded on the inner surface
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -40° C to +200° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CMP5 M5 | 5 | 18 | 11.11 |
CMP6 M6 | 6 | 20 | 12.7 |
CMP8 M8 | 8 | 24 | 15.87 |
CMP10 M10 | 10 | 28 | 19.05 |
CMP12 M12 | 12 | 32 | 22.22 |
CMP14 M14 | 14 | 36 | 25.4 |
CMP16 M16 | 16 | 42 | 28.57 |
CMP16 M16x1,5 | 16 | 42 | 28.57 |
CMP18 M18x1,5 | 18 | 46 | 31.75 |
CMP20 M20 | 20 | 50 | 34.52 |
CMP20 M20x1,5 | 20 | 50 | 34.92 |
CMP22 M22x1,5 | 22 | 54 | 38.1 |
CMP25 M24x2 | 25 | 60 | 42.85 |
CMP30 M30x2 | 30 | 70 | 50.8 |
CMP35 M36x2 | 35 | 80 | 57.15 |
CMP40 M42x2 | 40 | 91 | 66.6 |
CMP50 M48x2 | 50 | 117 | 82.5 |
CMPL5 M5 | 5 | 18 | 11.11 |
CMPL6 M6 | 6 | 20 | 12.7 |
CMPL8 M8 | 8 | 24 | 15.87 |
CMPL10 M10 | 10 | 28 | 19.05 |
CMPL12 M12 | 12 | 32 | 22.22 |
CMPL14 M14 | 14 | 36 | 25.4 |
CMPL16 M16 | 16 | 42 | 28.57 |
CMPL16 M16x1,5 | 16 | 42 | 28.57 |
CMPL18 M18x1,5 | 18 | 46 | 31.75 |
CMPL20 M20 | 20 | 50 | 34.52 |
CMPL20 M20x1,5 | 20 | 50 | 34.92 |
CMPL22 M22x1,5 | 22 | 54 | 38.1 |
CMPL25 M24x2 | 25 | 60 | 42.85 |
CMPL30 M30x2 | 30 | 70 | 50.8 |
CMPL35 M36x2 | 35 | 80 | 57.15 |
CMPL40 M42x2 | 40 | 91 | 66.6 |
CMPL50 M48x2 | 50 | 117 | 82.5 |
Type | d (mm) | d2 (mm) | dk (mm) |

You need some help with a 3D file?