Série K

CM TOP

Terminais de rótula autolubrificantes, rosca macho, série K, DIN ISO 12240-4, isentos de manutenção
Tamanhos disponíveis
5 → 35

The Essential

Self-lubricating rod ends, male thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE rod ends with steel/bronze coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: up to size 12 automatic steel 11SMnPb30 (1.0718), from size 14 carbon steel C40 (1.1186), galvanized surface free of Cr VI
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free Temperature range: -30° C to +120° C

You need some help with a 3D file?