Série K

CFX

Terminais de rótula autolubrificantes em aço inoxidável, rosca fêmea, série K, DIN ISO 12240-4, isentos de manutenção
Tamanhos disponíveis
5 → 20

The Essential

Self-lubricating rod ends stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE stainless steel rod ends with stainless steel/bronze coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: stainless steel X5CrNi1810 (1.4301 – AISI 304)
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings X20Cr13 (1.4021 – AISI 420)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C

Type d (mm) d2 (mm) dk (mm)
CFX5 M5 5 18 11.11
CFX6 M6 6 20 12.7
CFX8 M8 8 24 15.87
CFX10 M10 10 28 19.05
CFX10 M10x1,25 10 28 19.05
CFX12 M12 12 32 22.22
CFX12 M12x1,25 12 32 22.22
CFX14 M14 14 36 25.4
CFX16 M16 16 42 28.57
CFX16 M16x1,5 16 42 28.57
CFX20 M20 20 50 34.92
CFX20 M20x1,5 20 50 34.92
CFXL5 M5 5 18 11.11
CFXL6 M6 6 20 12.7
CFXL8 M8 8 24 15.87
CFXL10 M10 10 28 19.05
CFXL10 M10x1,25 10 28 19.05
CFXL12 M12 12 32 22.22
CFXL12 M12x1,25 12 32 22.22
CFXL14 M14 14 36 25.4
CFXL16 M16 16 42 28.57
CFXL16 M16x1,5 16 42 28.57
CFXL20 M20 20 50 34.92
CFXL20 M20x1,5 20 50 34.92
Type d (mm) d2 (mm) dk (mm)
You need some help with a 3D file?