Rotational Units
Rod Ends
Premium Line Stainless Steel
Rolos com gaiola

BRTM Niro

Cabeças de rótula em aço inoxidável com rolamento de rolos, modelo de gaiola, rosca macho, série K, DIN ISO 12240-4, baixa manutenção, lubrificação possível
Tamanhos disponíveis
10 → 30

O essencial

DURBAL heavy-duty rod ends in stainless steel, with integral self-aligning roller bearing, series K, male thread, according to DIN ISO 12240-4, cage design
Right hand thread: BRTM_-60-501 and left hand thread: BRTM_-60-502

  • Housing: stainless steel, forged, hardened, bearing race superfinished, rolled thread, Size 25, 30 can be made as turning part, surface electropolished
  • Inner ring: stainless steel, hardened, surface superfinished
  • Rolling element: stainless steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple in stainless steel: DIN 3405 D1/A (until size 10) / DIN 71 412 H1 (from size 12), further grease nipples.
  • Temperature range: -45°C to +120°C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • High loads,
  • Mainly all rod end housings are made of forged stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a funnel or conical grease nipple. Further special grease nipples available on request;
  • Covering discs in stainless steel on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Assembly instruction only for heavy-duty rod ends in stainless steel with integral self-aligning roller bearing with male-thread.
DURBAL Premium Line stainless steel heavy-duty rod ends are all hardened to ensure a long life time even under higher loads.
Therefore torques have to be used according to the table**. Moreover, these heavy-duty rod ends should only be used in areas, where no transverse forces act on the thread.

Available as a complete linkage (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 10 mm to 30 mm.

Type d (mm) G d2 (mm) l2 (mm)
BRTM 10 – 60 – 501 10 M 10 28 62
BRTM 10 – 60 – 502 10 M 10 28 62
BRTM 12 – 60 – 501 12 M 12 32 70
BRTM 12 – 60 – 502 12 M 12 32 70
BRTM 16 – 60 – 501 16 M 16 42 87
BRTM 16 – 60 – 502 16 M 16 42 87
BRTM 20 – 60 – 501 20 M 20 x 1,5 50 103
BRTM 20 – 60 – 502 20 M 20 x 1,5 50 103
BRTM 25 – 60 – 501 25 M 24 x 2 64 126
BRTM 25 – 60 – 502 25 M 24 x 2 64 126
BRTM 30 – 60 – 501 30 M 30 x 2 70 145
BRTM 30 – 60 – 502 30 M 30 x 2 70 145
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?