Bolas sem gaiola

BRM

Cabeças de rótula com rolamento de esferas, rosca macho, série K, DIN ISO 12240-4, baixa manutenção, lubrificação possível
Tamanhos disponíveis
6 → 40

The Essential

DURBAL heavy-duty rod ends with integral self-aligning ball bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: BRM_-00-501 and left hand thread: BRM_-00-502

  • Housing: 17Cr3 forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
  • Inner ring:100Cr6 ball bearing steel, hardened, superfinished
  • Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple: DIN 3405 D1/A (until size 10) / DIN 71 412 H1 (from size 12), further grease nipples see on this page
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -45° C to +120° C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • Low bearing friction,
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends may be subsequently lubricated by means of a funnel or conical grease nipple. Further special grease nipples available on request;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkage (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 6 mm to 40 mm.

Type d (mm) G d2 (mm) l2 (mm)
BRM 06 – 00 – 501 6 M 6 20 46
BRM 06 – 00 – 502 6 M 6 20 46
BRM 08 – 00 – 501 8 M 8 24 54
BRM 08 – 00 – 502 8 M 8 24 54
BRM 10 – 00 – 501 10 M 10 28 62
BRM 10 – 00 – 502 10 M 10 28 62
BRM 12 – 00 – 501 12 M 12 32 70
BRM 12 – 00 – 502 12 M 12 32 70
BRM 14 – 00 – 501 14 M 14 36 78
BRM 14 – 00 – 502 14 M 14 36 78
BRM 16 – 00 – 501 16 M 16 42 87
BRM 16 – 00 – 502 16 M 16 42 87
BRM 18 – 00 – 501 18 M 18 x 1,5 46 95
BRM 18 – 00 – 502 18 M 18 x 1,5 46 95
BRM 20 – 00 – 501 20 M 20 x 1,5 50 103
BRM 20 – 00 – 502 20 M 20 x 1,5 50 103
BRM 22 – 00 – 501 22 M 22 x 1,5 54 111
BRM 22 – 00 – 502 22 M 22 x 1,5 54 111
BRM 25 – 00 – 501 25 M 24 x 2 64 126
BRM 25 – 00 – 502 25 M 24 x 2 64 126
BRM 30 – 00 – 501 30 M 30 x 2 70 145
BRM 30 – 00 – 502 30 M 30 x 2 70 145
BRM 35 – 00 – 501 35 M 36 x 3 92 183
BRM 35 – 00 – 502 35 M 36 x 3 92 183
BRM 40 – 00 – 501 40 M 42 x 3 120 230
BRM 40 – 00 – 502 40 M 42 x 3 120 230
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?