Bolas sem gaiola
BRF Niro
Cabeças de rótula em aço inoxidável com rolamento de esferas, rosca fêmea, série K, DIN ISO 12240-4 & 8139, baixa manutenção, lubrificação possível
Tamanhos disponíveis
6 → 30
The Essential
DURBAL heavy-duty rod ends in stainless steel, with integral self-aligning ball bearing, series K, female thread, according to DIN ISO 12240-4 and DIN ISO 8139
Right hand thread: BRF_-60-501 and left hand thread: BRF_-60-502
- Housing: AISI 304 stainless steel, forged, hardened, bearing race superfinished, size 18, 22, 25, 30 can be made as turning part, surface electropolished
- Inner ring: AISI 440b stainless steel, hardened, superfinished
- Rolling element: AISI 440c stainless steel, hardened, superfinished
- Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
- Grease nipple in stainless steel: DIN 3405 D1/A (until size 10) / DIN 71 412 H1 (from size 12), further grease nipples.
- Temperature range: -45° C to +120° C
Special characteristics:
- For high speeds, wide swivelling angles or rotating movements,
- Low bearing friction,
- Mainly all rod end housings are made of forged stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
- Low maintenance due to long-term lubrication with food-grade approval; the rod ends may be subsequently lubricated by means of a funnel or conical grease nipple. Further special grease nipples available on request;
- Covering discs in stainless steel on both sides to prevent the penetration of coarse dirt particles inside the bearing.
- Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.
Available as a complete linkages (system) solution or separately with stainless steel hexagonal locking nuts. For shaft diameters from 6 mm to 30 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
BRF 06 – 60 – 501 | 6 | M 6 | 20 | 40 |
BRF 06 – 60 – 502 | 6 | M 6 | 20 | 40 |
BRF 08 – 60 – 501 | 8 | M 8 | 24 | 48 |
BRF 08 – 60 – 502 | 8 | M 8 | 24 | 48 |
BRF 10 – 60 – 501 | 10 | M 10 | 28 | 57 |
BRF 10 – 60 – 502 | 10 | M 10 | 28 | 57 |
BRF 10 – 61 – 501 | 10 | M 10 x 1,25 | 28 | 57 |
BRF 10 – 61 – 502 | 10 | M 10 x 1,25 | 28 | 57 |
BRF 12 – 60 – 501 | 12 | M 12 | 32 | 66 |
BRF 12 – 60 – 502 | 12 | M 12 | 32 | 66 |
BRF 12 – 61 – 501 | 12 | M 12 x 1,25 | 32 | 66 |
BRF 12 – 61 – 502 | 12 | M 12 x 1,25 | 32 | 66 |
BRF 16 – 60 – 501 | 16 | M 16 | 42 | 85 |
BRF 16 – 60 – 502 | 16 | M 16 | 42 | 85 |
BRF 16 – 61 – 501 | 16 | M 16 x 1,5 | 42 | 85 |
BRF 16 – 61 – 502 | 16 | M 16 x 1,5 | 42 | 85 |
BRF 18 – 60 – 501 | 18 | M 18 x 1,5 | 46 | 94 |
BRF 18 – 60 – 502 | 18 | M 18 x 1,5 | 46 | 94 |
BRF 20 – 60 – 501 | 20 | M 20 x 1,5 | 50 | 102 |
BRF 20 – 60 – 502 | 20 | M 20 x 1,5 | 50 | 102 |
BRF 22 – 60 – 501 | 22 | M 22 x 1,5 | 54 | 111 |
BRF 22 – 60 – 502 | 22 | M 22 x 1,5 | 54 | 111 |
BRF 25 – 60 – 501 | 25 | M 24 x 2 | 64 | 126 |
BRF 25 – 60 – 502 | 25 | M 24 x 2 | 64 | 126 |
BRF 30 – 60 – 501 | 30 | M 30 x 2 | 70 | 145 |
BRF 30 – 60 – 502 | 30 | M 30 x 2 | 70 | 145 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

You need some help with a 3D file?