Telescopic
Hardened Raceways

Telescopic Rail DSC

Most optimized ball slide in mass and stiffness with full extension
Available Sizes
43
1. Environment
2. Axis configuration
Array
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
Name
Stroke
Public Price
Load Capacity
-
Shock/Vibration Resistance
Width
Height
Weight

The Essential

  • Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened bearing tracks
  • Clearance-free steel slide over the entire stroke. Only one size available :43. weight : 13,4 Kg/m, section : 100×43 mm, loads : 1100 Kg/pair
  • Very low opening/closing force thanks to its minimal deflection
  • The only industrial slides on the market allowing a calculation of the product’s lifetime
  • Rails and sliders made of high performance cold drawn steel. Specific profile of the intermediate element for an optimization of mass, inertia and minimum
  • Excellent quality of movement even under load
  • Stroke can be adapted on request as required. Please note that the load carrying capacity values are modified as a result

Main Recommendations

During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation

End stops outside the slide recommended

Flat mounting configuration possible (axial load capacity values / pairs)

Environmental Compatibility

Operating temperature range from -20 to +110°C

You need some help with a 3D file?