myRollon Web Services
Rollon corporate website
Telescopic Rail DSB
Very compact ball slide in thickness with full extension and high flexural rigidity
Available Sizes
28
35
43
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation
End stops outside the slide recommended
environment-feature
Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C

Let's place right now your order