Telescopic
Hardened Raceways

Telescopic Rail DMS

Heavy-duty ball slide with full extension
Available Sizes
63
1. Environment
2. Axis configuration
Array
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
Name
Stroke
Public Price
Load Capacity
-
Shock/Vibration Resistance
Width
Height
Weight

The Essential

  • Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
  • Clearance-free steel slide over the entire stroke. Only one size available: 63
  • Very low opening / closing force thanks to its minimal deflection
  • Rails and sliders made of high performance cold drawn steel for an optimization of mass and inertia. Intermediate element with ultra-rigid double T-beam profile
  • It is imperative to provide end stops outside the slide
  • Excellent quality of movement even under load
  • Stroke can be adapted on request according to requirements. Caution: The load capacity values are changed as a result

Main Recommendations

During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation

For this slide, separate references for right and left sides

Environmental Compatibility

Wide operating temperature range between -20 and +80°C

Load Capacity

The only industrial slides on the market allowing lifetime calculation

You need some help with a 3D file?