Telescopic
Hardened Raceways

Telescopic Rail DBN

Compact height ball slide with full extension and high protection level
Available Sizes
22 28 35 43
1. Environment
2. Axis configuration
Array
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
Name
Stroke
Public Price
Load Capacity
-
Shock/Vibration Resistance
Width
Height
Weight

The Essential

  • Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
  • Clearance-free steel slide over the entire stroke
  • The only industrial slide on the market allowing lifetime calculation
  • Rail and slide in high performance cold drawn steel for an optimization of mass and inertia
  • End stops outside the slide recommended
  • Excellent quality of movement even under load
  • Stroke can be adapted on request as required. Please note that the load capacity values are subject to change
  • Flat mounting configuration possible (axial load capacity values / pairs)

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Environmental Compatibility

Wide operating temperature range from -20 to +170°C

You need some help with a 3D file?