Telescopic
Roller slide

Telerace TLR-P

Heavy duty full extension roller slide for dirty environment. Very rigid and compact
Available Sizes
28 43 18
1. Environment
2. Axis configuration
Array
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
Name
Stroke
Public Price
Load Capacity
-
Shock/Vibration Resistance
Width
Height
Weight

Features

  • High load capacity due to its special through-hardened rollers with double row ball bearings
  • Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
  • Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with a very rigid “S” profile
  • The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
  • Smooth and silent motion
  • Miniature version in size 18, section 52×15.5 mm
  • Self-aligning version TLR…A with floating rollers. Up to 3.2 mm compensation for misalignment with size 43

Main Recommendations

End stops outside the slide recommended

Suitable for vertical mounting configurations

Stroke (extension) can be easily adapted as required. Please note that the load capacity values are modified as a result

You need some help with a 3D file?