Telescopic
Roller slide

Telerace TLQ-P

Heavy-duty full-extension roller slide for dirty environment
Available Sizes
18 28 43
1. Environment
2. Axis configuration
Mounting configuration
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
Name
Stroke
Public Price
Load Capacity
-
Shock/Vibration Resistance
Width
Height
Weight

Features

  • High load capacity due to its special through-hardened rollers with double row ball bearings
  • Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
  • Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with rigid profile
  • The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
  • Stroke (extension) can be easily adapted according to requirements. Please note that the load capacity values are modified as a result
  • Smooth and silent motion
  • Miniature version in size 18 with nitrured raceway, cross-section 18×29.4 mm

Main Recommendations

  • Suitable for vertical or flat mounting configurations. Refer to the axial/pair load capacity values
  • End stops outside the slide recommended

Environmental Compatibility

Operating temperature range from -20 to +110°C

You need some help with a 3D file?