Telescopic
Stainless Steel

Hegra Rail HTT-X

Very rigid ball slide with partial extension. Numerous optional accessories
Available Sizes
30 40 50
1. Environment
2. Axis configuration
Array
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

Features

  • 3 sizes available: 30 (30×15 mm section), 40 (40×18.5), 50 (50×19.5)
  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
  • Ease of assembly: Design adapted for easy access for assembly on one side of the slide.  Optimized number of screws for the slide mounting, especially when the length is important
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Excellent resistance to salt spray

Environmental Compatibility

Wide operating temperature range from -20 to +170°C excluding options and accessories

Load Capacity

Apply a moderating coefficient of 0.6 on the catalogue load capacities of the steel version

You need some help with a 3D file?