myRollon Web Services
Rollon corporate website
Easyslide
"Cost effective" ball cage guide. Compactness and high load capacities
Available Sizes
22
28
35
43
63
The Essential
- The best space/load capacity ratio of the ROLLON “Linear Line” range
- High performance in single-rail configuration. The large width of the rail allows a strong positioning of the rail on its support
- Fixing screws (M6 in size 35) dimensioned to achieve a strong rail/frame connection
- Wide and strong rail/frame interface allowing “medium performance” material for the frame and mounting of the Easyslide on rough/unmachined surfaces
- Linear accuracy of 0.1 mm/m. 10.9 quality fixing screws recommended
- Only suitable for horizontal mounting. Rails not joinable
environment-feature
Operating temperature range between -20°C and +130°C
Load Capacity
Block | Co rad (N) | Co ax (N) | Mx (N.m) | My (N.m) | Mz (N.m) |
---|---|---|---|---|---|
SN22-290 | 9750 | 6699 | 32,2 | 324 | 463 |
SN28-450 | 26100 | 18270 | 127,9 | 1370 | 1958 |
SN35-610 | 45750 | 32025 | 221,6 | 3256 | 4651 |
SN43-610 | 65270 | 45689 | 450,4 | 4645 | 6636 |
SN63-610 | 122000 | 85400 | 1120,7 | 8682 | 12403 |

Let's place right now your order