Actuator Systems
Belt drive - Cable carrier chain option

YZP-DZH

Most popular 2D gantry for payloads up to 150(*)kg. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
120/60 160/90 160/100 220/170

Workspace configurable up to :
Y : 5 000 mm
Z : 2 500 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

Features

  • Movement by means of a linear guide with recirculating caged balls and toothed belt drive
  • Consisting of the linear units “R-SMART” and “Modline ZCH”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
  • Useful accessories: cable carrier chains, reducers and mounting kits, sensor supports

Dimensions

R120/ZCH60 R160/ZCH90 R160/ZCH100 R220/ZCH170
Payload (Kg) 0 … 35 0 … 30 0 … 70 0 … 100
Y Stroke(mm) 250 … 5000 250 … 5000 250 … 5000 250 … 5000
Z Stroke(mm) 250 … 1250 500 … 2000 250 … 2100 250 … 2500

 

You need some help with a 3D file?