Actuator Systems
Stainless Components

YZ ROBOT_CR+SC_CR

YZ Portal with stainless steel components for demanding environments
Available Sizes
130/100 160/130 220/160

Y : ROBOT CR
Z : SC CR
Catalogs
A sua pesquisa
Quick/Advanced
The simulation you are going to carry out takes into account a cycle composed of two return trips on the Z axis and one return trip on the Y axis, without interpolation.
Environment
Strokes
The simulated cycle takes into account one return trip on the Y axis
The simulated cycle takes into account two return trips on the Z axis
yz[axe_z2][stroke][tooltip]
Payload
Workrate
(s)
The reference cycle time gives you information about the duration of your cycle for usual speed and acceleration (2m/s²)
(s)
Corresponds to a cycle composed of a go-an-back on Y axis, and two go-and-backs on Z axis
(s)
Effective total cycle time achieved by your system
Maximal achieved speed on Y axis
Maximal achieved speed on Z axis
Maximal achieved speed on Z axis second stroke
Lifetime (Optional)
(s)
The total pause time includes the pause time during the cycle and between two cycles
Choose your configuration
This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Consisting of Plus System Robot CR and Plus System SC CR linear units.  The contraction “CR” stands for “Corrosion Resist”
  • Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
  • Movement by means of a linear recirculating ball bearing guide with toothed belt drive
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file on request with calculation notice
  • Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
You need some help with a 3D file?