Actuator Systems
Catalogs
Sealed components

YMZP-RS

Y2Z portal with single Y-Axis beam and two independent moving Z-axis
Available Sizes
130/2x100 160/2x130 220/2x160

Y : ROBOT CR
Z : SC CR
Load Stroke Speed Cost effective Compact Accuracy Maintenance free

The Essential

  • Movement by means of a linear recirculating ball bearing guide with toothed belt drive
  • Consisting of the linear units “Plus System Robot 2C” and “Plus System SC”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file on request with calculation notice
  • Belts and pulleys protected by a polyurethane protective band guided by bearings
  • Useful accessories: reducers and its mounting kits, sensor holders

Dimensions

R130/S65-2 R160/S130-2 R220/S160-2
Payload (Kg) 0 … 30 kg 10 … 75 kg 30 … 105 kg
Y Stroke(mm) 500 … 5810 500 … 5710 250 … 5510
Z Stroke(mm) 250 … 1250 250 … 2000 250 … 2500

 

img-contact_expert_banner-1
Let's place right now your order