Actuator Systems
Catalogs
Stainless Components

XYZG-ERS_CR

2X-Y-Z Gantry with stainless steel components for demanding environments
Available Sizes
65/130/100 80/160/130 110/220/160

X-axis : ELM CR
Y-axis : ROBOT CR
Z-axis : SC CR
Load Stroke Speed Cost effective Compact Accuracy Maintenance free

The Essential

  • Consisting of the Plus System ELM CR, Robot CR and SC CR linear units. “CR” stands for “Corrosion Resist”
  • Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
  • Movement by means of linear recirculating ball bearing guide and toothed belt drive
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Gantry tailor-made to order with strokes customized down to the millimeter.
  • Technical file on request with calculation notice
  • Useful accessories: gearboxes, mounting kits, sensor kits

Dimensions

65/130/65
80/160/130
110/220/160
Payload (Kg)
0 … 30 kg
12 … 80 kg
35 … 100 kg
X Stroke (mm)
500 … 6130
500 … 5980
500 … 5900
Y Stroke (mm)
250 … 2000
250 … 2500
250 … 3000
Z Stroke (mm)
250 … 1250
250 … 2000
250 … 2500

 

img-contact_expert_banner-1
Let's place right now your order