RTU – Sealed Belt
Robot Transfer Unit
Available Sizes
80-2
110-2
Features
- 7th axis models with enclosed and sealed belt drive and guides, enabling robot transport in dirty, humid, or corrosive environments.
- Fastest installation due to turnkey solution. Supplied with a robot mounting plate, leveling feet, cable carrier chain, and gearbox.
- Each 7th Rollon axis is designed with a combination of highly rigid extruded aluminum extruded aluminum profiles and robust cross members.
Typical Models by Robot
RTU Model | Robot Mfg | Robot Model | Robot Payload [kg] | Robot Mass [kg] |
RTU 80-2 | NACHI | MZ07-01 MZ07L-01 MZ07P-01 MZ07LP-01 |
7 | 30-32 |
RTU 110-2 | MITSUBISHI | RV-13F RV-20F |
13-20 | 120-137 |
Anti Corrosion materials and protections
Drive and guide elements enclosed by polyurethane seal strip, and can be configured for positive pressure to prevent the ingress of contaminants.
Configurations are also available with stainless steel and special coatings for more corrosion resistance.
Typical Models by Robot
RTU Model | Robot Mfg | Robot Model | Robot Payload [kg] | Robot Mass [kg] |
RTU 80-2 | NACHI | MZ07-01 MZ07L-01 MZ07P-01 MZ07LP-01 |
7 | 30-32 |
RTU 110-2 | MITSUBISHI | RV-13F RV-20F |
13-20 | 120-137 |
Invalid Part ID
![](https://my.rollon.com/corp/wp-content/themes/lesanimals/app/assets/dist/img/pattern-transparent.png)
You need some help with a 3D file?