Actuators
High speed

UNILINE E Series

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s²
Available Sizes
55 75
1. Environment
Axis Configuration
Array
Stroke and Loading
Array
Array
Work Rate
(s)
For moderate rate (2 m/s²)
(s)
Lifetime
(s)
Advanced Research
minimumLength
Choose your configuration

Features

  • Movement provided by two linear roller guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Suitable for automatic cycle operation at high working rates and moderate loads
  • Protection of the unit by longitudinal seals for operation in a dirt environment
  • Drive torque transmission to the pulley by means of a keyed hollow shaft
  • Assembly kits available for creating multi-axis X-Y-Z / Y-Z / X-Y systems

Anti Corrosion materials and protections

Available in “anti-corrosion” version for wet environments

Environmental Compatibility

Operating temperature range from -20 °C to + 80 °C

Dimensions

E55
E75
Profile width/height (mm) 55 x 55 75 x 75
Rail size (mm) 28/18 43/28
Maxi. working stroke (mm) 2770 3000
Maxi. repetability (mm) 0,1 0,1

 

You need some help with a 3D file?