Please contact ROLLON for other axis combination requests.
SC Series
Rigid linear unit with moving profile and fixed carriage/motor
Available Sizes
100
130
160
Features
- Movement provided by two linear recirculating ball guides and a toothed belt
- Linear unit manufactured on request with customized stroke up to 2.5m
- Technical file with calculation notice supplied on request
- Belt with “Omega” passage for more free working space and lighter moving mass
- Suitable for automatic cycle operation at high work rates and loads
- Very high stability of the axis even at the end of travel
- High rigidity rectangular cross-section aluminum profile and the large distance between centers of the slider blocks.
- Threaded holes at the end of the profile for simple and direct gripper attachment
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
- Useful accessories: gearboxes, profile extension, sensor kits
Dimensions
SC 100 | SC 130 | SC 160 | |
Profile width/height (mm) | 100 x 55 | 130 x 70 | 160 x 90 |
Rail size (mm) | 15 | 15 | 20 |
Max. working stroke (mm) | 1500 | 2000 | 2500 |
Maximum repeatability (mm) | +/- 0,05 | +/- 0,05 | +/- 0,05 |
- Two axis Pick & Place system Y-Z
Y axis | Z axis |
ROBOT 130 or R-SMART 120 | SC 100 |
ROBOT 160 or R-SMART 160 | SC 130 |
ROBOT 220 or R-SMART 220 | SC 160 |
Invalid Part ID
You need some help with a 3D file?