- Please contact ROLLON for other axis combination requests
myRollon Web Services
Rollon corporate website
ROBOT-2C Series CR
Rigid "anti-corrosion" linear unit with two independent mobile carriages
Available Sizes
100
130
160
220
The Essential
- The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
- Version 2C equipped with two independent mobile trolleys
- Movement provided by two linear recirculating ball guides and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- To be reserved for “single-axis” type configurations with high load, moment and work rate
- Edge or flat arrangements possible
- Belt and pulleys protected by a polyurethane protective band guided by bearings
- Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
- Useful accessories: reducers and mounting kits, sensor support
Dimensions
Unit : mm |
ROBOT 100-2C CR |
ROBOT 130-2C CR |
ROBOT 160-2C CR |
ROBOT 220-2C CR |
Width/Height | 100 x 55 | 130 x 70 | 160 x 90 | 220 x 100 |
Rail size | 15 mini | 15 | 20 | 25 |
Max. stroke | 5600 | 6000 | 6000 | 6000 |
Spécial stroke | – | 11000 | 11000 | 11000 |
Max. repeatability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
- Pick & Place Y-Z
Y axis | Z axis |
ROBOT 130 2C CR | SC 65 CR |
ROBOT 160 2C CR | SC 130 CR |
ROBOT 220 2C CR | SC 160 CR |
- Gantry 2X-Y-Z
X axis | Y axis | Z axis |
2 x ELM 65 CR | ROBOT 130 2C CR | SC 65 CR |
2 x ELM 80 CR | ROBOT 160 2C CR | SC 130 CR |
2 x ELM 110 CR | ROBOT 160 2C CR | SC 130 CR |
2 x ELM 110 CR | ROBOT 220 2C CR | SC 160 CR |

Let's place right now your order