Rack and Pinion drives
YZ SAR+SAR
Lightweight 2D gantry for payloads up to 60(*) Kg with polyamide coated rollers and unlimited Y-axis stroke. Speed/acceleration up to 2,5 m/s and 5 m/s² on Y axis
Available Sizes
180/120
250/180
Workspace configurable up to :
Y : 50 000 mm
Z : 2 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Movement by means of polyamide-coated roller guides and rack and pinion drive
- Consisting of linear units “Speedy SAR” and “Speedy SAR”
- Very light Y-Z structure composed of self-supporting aluminium rail with hard anodised at 62 HRC
- Manipulator made to order with tailor-made stroke
- Technical file on request with calculation notice
SAR250/ZSY180 | |
Payload (Kg) | 0 … 75kg |
Y Stroke(mm) | 2500 … 50000 |
Z Stroke(mm) | 250 … 2000 |
The 3D files are not available.
Please contact us to receive a CAD model.

You need some help with a 3D file?