Belt drive(Y) - Rack and Pinion drive(Z)

YZ SAB+SAR

Lightweight 2D gantry for payloads up to 40(*) kg with polyamide coated rollers. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
180/120 250/180
Workspace configurable up to : Y : 6 000 mm Z : 1 500 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
  • Movement ensured by polyamide-coated roller guides and belt drives (Y axis) and rack and pinion drives (Z axis)
  • Consisting of “Speedy SAB” (Y axis) and “Speedy SAR” (Z axis) linear units
  • Very lightweight Y-Z structure consisting of a self-supporting aluminum profile hard anodized to 62 HRC
  • Manipulator manufactured to order with custom stroke length

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?